Remote Input/Output - I/O Terminal

Please find in the table below the list of each I/O component available with a link to get more details about the installation procedure.

I/O terminal part number Description Tech. Manual
AKT-AN-200-000 2 Channel Thermocouple Input Module
AKT-AN-400-000 4 Channel Thermocouple Input Module
AKT-AN-410-000 4 Channel Analog Input Module, 0-10 VDC
AKT-AN-420-000 4 Channel Analog Input Module, 0-20 mA
AKT-AN-810-000 8 Channel Analog Input Module, 0-10 VDC
AKT-AN-820-000 8 Channel Analog Input Module, 0-20 mA
ACCT-AT-220-000 2 Channel Analog Output Module, 0-20 mA
AKT-AT-410-000 4 Channel Analog Output Module, 0-10 VDC
AKT-AT-420-000 4 Channel Analog Output Module, 0-20 mA
AKT-AT-810-000 8 Channel Analog Output Module, 0-10 VDC
AKT-AT-820-000 8 Channel Analog Output Module, 0-20 mA
AKT-DN-004-000 4 Channel Digital Input Module, 24 VDC 3ms
AKT-DN-008-000 8 Channel Digital Input Module, 24 VDC 3ms
AKT-DNH-004-000 4 Channel Digital Input Module, 24 VDC 0.2ms
AKT-DNH-008-000 8 Channel Digital Input Module, 24 VDC 0.2ms
AKT-DT-004-000 4 Channel Digital Output Module, 24 VDC 0.5A
AKT-DT-008-000 8 Channel Digital Output Module, 24 VDC 0.5A
AKT-DT-2RT-000 2 Channel Relay Output Module, 230 V AC 2.0A Rel.2NO Pot.-Free
AKT-ECT-000-000 EtherCATClosedEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs Bus Coupler
AKT-EM-000-000 Standard-Bus End Terminal
AKT-IM-000-000 Isolation / Separation Terminal
AKT-PS-024-000 Power Supply, 24 VDC
AKT-PSF-024-000 Fused Power Supply with diagnostics, 24 VDC
AKT-SM-L15-000 Stepper Motor Terminal, 24 VDC, 1.5 A
AKT-SM-L50-000 Stepper Motor Terminal, 50 VDC, 5 A

  • 24-volt power is not passed through AKT-AN-200-000 and AKT-AN-400-000 thermocouple modules. To get 24VDC power to devices that need it (such as an AKT_AT-410-000 Output module) there are two possible solutions. :

    • Place the module requiring 24VDC before the thermocouple module.
    • Add a power feed module (AKT-PS-024-000 or AKT-PSF-024-000) after the thermocouple module.

Table 4-3: List of KAS I/O Terminals

Concept Link IconSee Also

 


Stay Connected with Kollmorgen

Copyright © 2018 Kollmorgen